Alternate Catalog No. : CFK 2/0 HS
Catalog No. : CFK2/0HS
Description: AL MULTIPRT TERM 2/0 2/0 3/0 3/0 HS
UPC: 783786712465
Aluminum Compression Lug Heat-Shrink Kit, Containing (1) Aluminum Lug 2/0 Stranded - Compressed, 3/0 Compact - Solid, 70 mm2, Installing Dies TX, 76, 249, 840, 11A, with one 13/32 inch diameter hole on 3/4 inch pad, Lug is 2-7/16 inch Long. (1) Screw, (1) Heat Shrink Tubing. Also includes Instruction Sheet. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Heat Shrink Tubing. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 STR AWG , 2/0 COMPR AWG , 3/0 COMPT AWG , 3/0 SOL AWG |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Allen Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |