Alternate Catalog No. : CFK 2/0 CS
Catalog No. : CFK2/0CS
Description: AL MULTIPORT TERM 2/0 2/0 3/0 3/0
UPC: 783786712434
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Insulating Flood-Seal Rocket. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 STR AWG , 2/0 COMPR AWG , 3/0 COMPT AWG , 3/0 SOL AWG |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Allen Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |