Alternate Catalog No. : CFG 6 CSH
Catalog No. : CFG6CSH
Description: AL MULTI PORT TERM 6 6 6 6 HEX
UPC: 783786712366
Aluminum Multi-Port Connectors - 95 Series Terminal Kits, Force-Fit kit, concentric 6, compressed 6, compact -6, die reference 5/8,BG,687,243,TU,52,8A, Hex Headed Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Insulating Flood-Seal Rocket. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#6 STR AWG , #6 COMPR AWG , #6 COMPT AWG |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Hex Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |