Alternate Catalog No. : CFG 6 CS
Catalog No. : CFG6CS
Description: AL MULTI PORT TERM FLOODSEAL No6
UPC: 783786712359
Aluminum Flood-Seal Multi-Port Connectors - 95 Series Terminal Kits, Force-Fit kit, Concentric, Compressed and Compact #6, or 16 MM2. One Outlet, Centerform Lug. 1-Hole 0.406 inch Diameter. Dies TU 52 BG 243 5/8. Kit Includes Screw and Insulating Rocket. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Insulating Flood-Seal Rocket. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#6 STR AWG , #6 COMPR AWG , #6 COMPT AWG |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Allen Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |