Alternate Catalog No. : CFG 6
Catalog No. : CFG6
Description: AL MULTIPORT CONNECTOR 95 SERIES
UPC: 75114336352
Aluminum Electrical Connector, for less than 1000 volts. 2.0 inch long. 6 Stranded-Compressed-Compact, 16mm2 wire size, .64 outside Diameter. One Outlet, Centerform Lug. 1-Hole 0.406 inch Diameter. Dies TU 52 BG 243 5/8. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Insulating Flood-Seal Rocket. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#6 STR AWG , #6 COMPR AWG , #6 COMPT AWG |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |