Alternate Catalog No. : CFG 340 HS
Catalog No. : CFG340HS
Description: HS AL COMP LUG NO2
UPC: 783786712298
Aluminum Compression Lug Heat-Shrink Kit, Containing (1) Aluminum Lug #2 Stranded AL-CU, Installing Dies TU, 52, BG, 243, 5/8, with one 13/32 inch diameter hole on 3/4 inch pad, Lug is 2 inch Long. (1) Screw, (1) Heat Shrink Tubing. Also includes Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Heat Shrink Tubing. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 AWG |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Allen Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |