text.skipToContent text.skipToNavigation

Catalog No. : CFCSRA13-60/B150

Description:  60A,ILK,3P4W,HE,480V,SW,CAST,B150

UPC: 708917314691

Interlock Receptacle - 60 Amp, 3 Pole 4 Wire, Heavy Service, 480V, Switched only mating type, B150
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3