text.skipToContent text.skipToNavigation

Catalog No. : CFCSRA13-60

Description:  60A,ILK,3P4W,HE,480V,SW,CAST

UPC: 708917134589

Ever-Lok 60 Amp, Interlock, 3 Pole 4 Wire, Heavy Service, 480V, Switched only mating type
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Material

Heavy Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 623304 N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here