Alternate Catalog No. : CFB 350 TN
Catalog No. : CFB350TN
Description: AL MULTI P TERM KIT 336-350 350
UPC: 783786712106
Tin Plated Aluminum 95 Series Terminal Heat-Shrink Kit - Concentric 336.4-350, Compressed 350, Compact 350, Die Reference 1 1/8-1, 299-655, 96, 13A, 321, 326, with Hex Headed Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Tin Plated. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
336.4 to 350 kcmil , 350 kcmil |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Allen Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |