Alternate Catalog No. : CFB 350 HSH
Catalog No. : CFB350HSH
Description: AL MULTI PORT TERM 336-350 350 350
UPC: 783786712090
Aluminum Multi-Port Connectors - 95 Series Terminal Kits, Heat-Shrink kit, concentric 336.4-350, compressed 350, compact 350, die reference 1 1/8-1, 299-655, 96, 13A, 321, 326, Hex Headed Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Heat Shrink Tubing. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
336.4 to 350 kcmil , 350 kcmil |
|
Material |
Aluminum Lug |
|
Color |
Black |
|
Insulation |
yes |
|
Mounting |
Allen Head Mounting Bolt |
Classifications
|
Brand Name |
Homac |