Alternate Catalog No. : CFB 350 CSH
Catalog No. : CFB350CSH
Description: AL MULTI PORT TERM 336-350 CSH
UPC: 75114402798
Flood Seal 95 Series Terminal Force-Fit Kit with Hex Head Bolt, Aluminum, Insulating Outlet Sleeve, Wire Size - Concentric 336.4 to 350 kcmil, Compressed 350 kcmil, Compact 350 kcmil, Installation Dies 1 1/8-1, 299-655, 96, 13A, 321, 326. Includes Center-Formed Lug, Insulating Rocket, Hex Head Bolt, Belleville Washer and Installation Instructions. Lug is 3-1/16 inch long x 1-1/16 inch Diameter. Pad has one Hole 13/32 inch Diameter and is 3/4 inch long. Pre-fille with Oxide Inhibitor and has Brown Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
- Has Insulating Sleeve and Hex Head Bolt.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Insulating Flood-Seal Rocket. Hex Head Screw |
|
Application |
Multi-Port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
336.4 to 350 kcmil |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |