text.skipToContent text.skipToNavigation

Catalog No. : CFB-16FR-12R

Description:  4 CEILING FAN BX SADDLE

UPC: 34481014072

Saddle-Type Ceiling Fan/Fixture Box, Volume 16 Cubic Inches, Length 4 Inches, Width 4 Inches, Depth 3-5/16 Inches, Color Black, Material Polycarbonate, Mounting Means Center Screw
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

ABBG-00341-V02.01-EN