text.skipToContent text.skipToNavigation

Catalog No. : CFB-16-FR

Description:  4 INCH CEILING FAN BX SADDLE

UPC: 786358004647

Saddle-Type Ceiling Fan/Fixture Box, Volume 16 Cubic Inches, Length 4 Inches, Width 4 Inches, Depth 3-5/16 Inches, Color Black, Material Polycarbonate, Mounting Means Center Screw
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Ceiling box

Special Features

Vapor-tight seal

Specifications

Material

Polycarbonate

Color

Black

Mounting

Center Screw

Cubic Capacity

16 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Length

4 inch

Width

4 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Plastic

Colour

Black

Sealable

N