Catalog No. : CFB-16
Description: SADDLE TYPE FAN BOX 16 CU IN
UPC: 786358003800
Descriptors
|
Category |
Ceiling box |
|
Special Features |
Designed for fan or fixture mounted directly onto the joist |
Specifications
|
Material |
Non-metallic |
|
Color |
Black |
|
Mounting |
Lag Screws |
|
Cubic Capacity |
16 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Cover model |
None |