Alternate Catalog No. : CFA 500 NTN
Catalog No. : CFA500NTN
Description: ALUM LUG FOR 500
UPC: 783786077427
Tin Plated Aluminum Compression Center Formed Lug, 500 kcmil Stranded-Compressed-Compact AL-CU, Installing Dies 106A, 300, 317, 1 5/6, 15A. Length 6-3/16 inch, Pad Length 2-1/16 inch NEMA Pad (2) 9/16 inch Diameter Holes on 1-3/4 inch Center. Barrel 2-3/4 inch Long, contains Oxide Inhibitor, Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.187 inch long |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |