Alternate Catalog No. : CFA 500-48
Catalog No. : CFA500-48
Description: AL COMPR CF 1H LUG 500 KCMIL 1/2 IN
UPC: 783786712052
Aluminum Compression Center Formed Lug, 500 kcmil, Aluminum and Copper. Installing Dies 106, 300, 317, 15A, 1 5/16. Length 3-5/8 inch. Pad (1) Hole 17/32 inch Diameter. Barrel 2-1/8 inch. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Oxide Inhibiting Compound. Pink Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.625 inch long |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |