Catalog No. : CF991AY66G01
Description: FT-1F (FT1-CFY66)
UPC:
FT1F (CF991AY66G01 - C-C-C-C T T T T Y Y) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
C-C-C-C T T T T Y Y |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-C1-C1-C1 P2 P2 P2 P2 P6 P6 |
|
No. of Currents |
4 |
|
No. of Potatials |
6 |
|
Number of Poles |
10 |