Catalog No. : CF991AR45G01
Description: FT-1F (FT1-CFR45)
UPC:
FT1F (CF991AR45G01 - P P P P X P P P P X) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
P P P P X P P P P X |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 P1 X0 P1 P1 P1 P1 X0 |
|
No. of Currents |
0 |
|
No. of Potatials |
8 |
|
Number of Poles |
8 |