Catalog No. : CF991AP97G01
Description: FT-1F (FT1-CFP97)
UPC:
FT1F (CF991AP97G01 - 5-A X X 5-A X X 5-A) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
5-A X X 5-A X X 5-A |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C5-A5 X0 X0 C5-A5 X0 X0 C5-A5 |
|
No. of Currents |
6 |
|
No. of Potatials |
0 |
|
Number of Poles |
6 |