Catalog No. : CF991AK88G01
Description: FT-1F (FT1-CFK88)
UPC:
FT1F (CF991AK88G01 - P P P S P P P P P P) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
P P P S P P P P P P |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 S0 P1 P1 P1 P1 P1 P1 |
|
No. of Currents |
1 |
|
No. of Potatials |
9 |
|
Number of Poles |
10 |