Catalog No. : CF9689A83G01
Description: FT-1F (FT1-CF747)
UPC:
FT1F (CF9689A83G01 - C-C-C-C-D X X X X X) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
C-C-C-C-D X X X X X |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-C1-C1-C1-D0 X0 X0 X0 X0 X0 |
|
No. of Currents |
5 |
|
No. of Potatials |
0 |
|
Number of Poles |
5 |