Catalog No. : CF9676A93G01
Description: FT-1F (FT1-CF492)
UPC:
FT1F (CF9676A93G01 - W W W W W W W W W W) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
W W W W W W W W W W |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P8 P8 P8 P8 P8 P8 P8 P8 P8 P8 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |