Catalog No. : CF4X1-100S
Description: 1 INCH PLENUM-GARD ORN, SPLIT
UPC: 791207356969
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Manufactured from PVDF resin which is extremely durable and resistant to abrasion and mechanical damage before/after cable installation. |
|
Application |
Plenum, riser and general purpose applications. |
Specifications
|
Material |
PVDF |
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e151168 |
Dimensions
|
Trade Size |
1 Inch |
|
Outside Diameter |
1.30 in |
|
Inside Diameter |
1 in |
|
Length |
100 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 88170 | 468108 | N/A | 70092787_2017-11-30 | N/A |
| UL | E151168 | N/A | QAMZ | N/A | N/A |
|
Nominal diameter |
25.4 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
1.3 inch |
|
Inner diameter |
1 inch |
|
Material |
Other |
|
Bending radius, static |
76.2 mm |
|
UV resistant |
N |
|
Colour |
Orange |
|
Sheathing material |
Not sheathed |
|
Approved according to DIN EN 61386-23 |
N |
|
Approved according to UR |
N |
|
Approves according to Vd TÜV/GGVS |
N |
|
Approved according to LUL/British Standard |
N |
|
Approved according to Lloyd's Register TA |
N |
|
Approved according to UTAC |
N |
|
Approved according to DIN 5510 |
N |
|
Approved according to NF F 16-101 |
N |
Documents/Support Tools
|
Sales Drawing |