Catalog No. : CF498A020G01
Description: FT-1F (FT1-CF073)
UPC:
FT1F (CF498A020G01 - C-C C-C C-C C-C C-C) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
C-C C-C C-C C-C C-C |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-C1 C1-C1 C1-C1 C1-C1 C1-C1 |
|
No. of Currents |
10 |
|
No. of Potatials |
0 |
|
Number of Poles |
10 |