text.skipToContent text.skipToNavigation

Catalog No. : CF402-1P

Description:  CU TP HTYPE COMP CONN TAP 2,4

UPC: 783786828661

Copper H-Type Compression Connector, Main: 4/0, 3/0, 2/0 Stranded Copper, Tap: 4 Stranded Copper, Tap: 2, 4 Solid Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

Main: 4/0, 3/0, 2/0 Stranded Copper Tap: 4 Stranded Copper Tap: 2, 4 Solid Copper

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here