Catalog No. : CF4010-1
Description: CU HTYPE COMP CONN 4/0 3/0 2/0, 2 1
UPC: 783786094073
Copper H-Type Compression Connector Main: 4/0, 3/0, 2/0 Stranded Copper, Tap: 4 Stranded Copper, Tap: 2, 1, 1/0 Stranded Copper
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Pure Electrolytic Copper for High Conductivity
- Full-Length Tab Makes Installation Easy
- Installs with Standard Compression Tools and Dies
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Efficient Design Requires Less Crimping Force. Full Length Tab makes Installation Easy. Installs with Standard Compression Tools and Dies. RUS Accepted. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
1-1/8 inch Length |
|
Wire Size |
Main .528 to .414 in , Tap .292 to .373 in |
Documents/Support Tools
|
Sales Drawing |