Catalog No. : CF2020-1
Description: CU HTYPE COMP CONN 2/0 1/0 STRND CU
UPC: 783786093373
Copper H-Type Compression Connector Main: 2/0, 1/0 Stranded Copper, Tap: 2/0, 1/0,
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Pure Electrolytic Copper for High Conductivity
- Full-Length Tab Makes Installation Easy
- Installs with Standard Compression Tools and Dies
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Efficient Design Requires Less Crimping Force. Full Length Tab makes Installation Easy. Installs with Standard Compression Tools and Dies. RUS Accepted. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
7/8 inch Length |
|
Wire Size |
Main .419 to .368 in , Tap .292 to .414 in |
Documents/Support Tools
|
Sales Drawing |