Catalog No. : CF188A523G01
Description: FT-1F (FT1-CF056)
UPC:
FT1F (CF188A523G01 - T C-C T C-C T C-C T) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
T C-C T C-C T C-C T |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P2 C1-C1 P2 C1-C1 P2 C1-C1 P2 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |