Catalog No. : CF-70B.30
Description: CONDUIT PA6NW70 BLK 30M
UPC: 786210166117
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Halogen Free |
|
Application |
Machine, Equipment, and Installation |
Specifications
|
Radius |
160 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW70 |
|
Outside Diameter |
80 mm |
|
Inside Diameter |
68 in |
|
Length |
30 m |