Catalog No. : CF-48B.30L
Description: CONDUIT PA6NW48 BLK SLIT 30M
UPC: 786210166032
Medium Wall, Very Flexible Slit Conduit, Polyamide 6, Halogen Free, Conduit Size NW48, 70 Millimeter Bend Radius, Inside Diameter 47.5 Millimeter, Outside Dimater 54.5 Millimeter, 30 Meter Reel Length, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Halogen Free |
|
Application |
Machine, Equipment, and Installation |
Specifications
|
Radius |
70 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW48 |
|
Outside Diameter |
54.5 mm |
|
Inside Diameter |
47.5 in |
|
Length |
30 m |