Catalog No. : CF-29S.50L
Description: CONDUIT PA6 NW29 GRY SLIT 50M
UPC: 786210165752
Medium Wall, Very Flexible Slit Conduit, Polyamide 6, Halogen Free, Conduit Size NW29, 50 Millimeter Bend Radius, Inside Diameter 29.0 Millimeter, Outside Dimater 34.5 Millimeter, 50 Meter Reel Length, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Halogen Free |
|
Application |
Machine, Equipment, and Installation |
Specifications
|
Radius |
55 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide 6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW29 |
|
Outside Diameter |
34.5 mm |
|
Inside Diameter |
29 in |
|
Length |
50 m |