Catalog No. : CF-10B.50L
Description: CONDUIT PA6 NW10 BLK SLIT 50M
UPC: 786210165462
Medium Wall, Very Flexible Slit Conduit, Polyamide 6, Halogen Free, Conduit Size NW10, 20 Millimeter Bend Radius, Inside Diameter 9.6 Millimeter, Outside Dimater 13.0 Millimeter, 500 Meter Reel Length, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Halogen Free |
|
Application |
Machine, Equipment, and Installation |
Specifications
|
Radius |
20 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW10 |
|
Outside Diameter |
13 mm |
|
Inside Diameter |
9.6 in |
|
Length |
50 m |