Catalog No. : CES16
Description: END CAP NC16 BLACK
UPC: 5020963032608
Smooth End Cap, Conduit Size NC16/NW13, Outside Diameter 18mm, Length 15mm, Polyamide (Nylon), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
|
Special Features |
Split C Ring Design Sits Tightly Into Conduit Corrugations |
|
Application |
Provides Protection to the End of Conduit Systems and Converts Sealed Fittings Into Freely Rotating IP40 Fittings for Dynamic Applications |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Connection |
Right |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Size |
Conduit Size NC16/NW13 |