Alternate Catalog No. : CEA 6-75-8
Catalog No. : CEA6-75-8
Description: TPCU EBOLT ADPTR 6H 3/4IN X 8IN PIN
UPC: 783786711918
Tin-Plated Copper EyeBolt Adapter, Pin Diameter 3/4 inch, Bolt 1/2 inch, Six Hole NEMA Pad 3 inch x 5 inch with 11 inch Copper Rod
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Tin-Plated Copper to Provide High Conductivity and Resist Corrosion
- Dual-Rated to Accept Copper or Aluminum One-Hole Terminals and Two-Hole NEMA-drilled Terminals
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dual Rated, 6-Holes, 3/4 inch Pin |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
11 inch long |