Alternate Catalog No. : CEA 6-50
Catalog No. : CEA6-50
Description: TP CU OVRHD EBOLT ADPTR 1/2IN 6HOLE
UPC: 783786711864
Tin-Plated Copper Overhead Transformer Eyebolt Adapters, pin diameter 1/2, exposed pin size 2-1/4 inch, 6 hole pad
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Tin-Plated Copper to Provide High Conductivity and Resist Corrosion
- Dual-Rated to Accept Copper or Aluminum One-Hole Terminals and Two-Hole NEMA-drilled Terminals
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dual Rated, 6-Holes, 1/2 inch Pin |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.25 inch long |