Alternate Catalog No. : CEA 2-50 RH
Catalog No. : CEA2-50RH
Description: CU EYEBOLT ADAPTER PIN 1/2IN 2HOLE
UPC: 783786711765
Tin-Plated Copper EyeBolt Adapter, Pin Diameter 1/2 inch, Bolt 1/2 inch, Two Hole NEMA Pad, 90 Degree Right Hand Bend
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Tin-Plated Copper to Provide High Conductivity and Resist Corrosion
- Dual-Rated to Accept Copper or Aluminum One-Hole Terminals and Two-Hole NEMA-drilled Terminals
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dual Rated, 2-Holes, 1/2 inch Pin |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.75 inch |