text.skipToContent text.skipToNavigation

Catalog No. : CEA-2S-375-90

Description:  CEA-2S-375-90

UPC: 783786711741

Slotted Substation Connector. Bronze 844 Alloy - Pad has Two .56 inch Diameter Slots, Pad 2.38 inch wide x .25 inch thick. Slots 1.75 inch center to center. Barrel 3.88 inch with 90 Degree Bend. Overall 7.13 inch x 5.75 inch wide.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant