text.skipToContent text.skipToNavigation

Catalog No. : CE9802

Description:  HUBLESS FS 2-GANG WP BOX

UPC: 34481150909

Made or assembled in Canada.

2 Gang FS Box. Type FS. For terminations where hub requirements vary according to application - hubs easily made with flared wood bit or hole saw. Integral mounting feet provide easy mounting. Volume Cubic Inches 32. CSA certified. Canada only. UL listed. Hubless, WeatherProof box.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Special Features

Grounding screws are included.

Application

For terminations where hub requirements vary according to application - hubs easily made with flared wood bit or hole saw

Specifications

Cubic Capacity

32 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 31146 441101 N/A N/A N/A
UL E11461 N/A QCMZ N/A N/A

Sustainability

Environmental product declaration

ABBG-00988-V01.01-EN

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Square

Mounting method

Wall-/ceiling mounting

Inlet from the rear

N

Length

117.3 mm

Width

117.3 mm

Depth

50.3 mm

Number of inlets

1

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here