Catalog No. : CE942RL
Description: 3 IN CONDUIT TO DUCT ADAPTER (ARIG)
UPC: 34481147787
Made or assembled in Canada.
3 Inch. P&C Duct Adapter. PVC Conduit to DB/2 Duct Adapter. P&C Duct Canadian DB/2 Duct Fitting.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For use with DB/2 Duct only |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Hub Size |
3 in |
ETIM Classification
ETIM
EC002264 Reducing sleeve for installation tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
Documents/Support Tools
|
Sales Drawing |