text.skipToContent text.skipToNavigation

Catalog No. : CE242J

Description:  2 INCH PE PUSH FIT COUPLING

UPC: 34481140719

Made or assembled in Canada.

2 Inch. PE Coupling - Push Fit. P&C Duct Canadian DB/2 Duct Fitting.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

White colour

Application

For use with DB/2 Duct only

Specifications

Material

Plastic

Classifications

Brand Name

Carlon

ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here