Alternate Catalog No. : CE 1/0 V1 TN
Catalog No. : CE1/0V1TN
Description: COPPER CENTER FORM LUG 1/0
UPC: 783786712021
Tin Plated Copper Center Form Lug, 1/0 Stranded CU, Installing Dies BG, 5/8. Length 1-7/8 Inches. Pad 5/8 inch wide x 5/8 inch long with (1) Hole Tapped 3/8-16 UNC-2B. Outside Diameter 5/8 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Formed |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 1-7/8 in |
|
Wire Size |
1/0 STR AWG |