Catalog No. : CCWW2813
Description: NM SUPPORT GRIP 1.50 - 2.00"
UPC: 708917447948
Non-metallic cable support grip made from high-strength aramid fiber with a PVC eye and neck and polyolefin heat-shrink, designed to support cables or flexible conduit (1.50 - 2.00" diameter range) in corrosive, indoor or outdoor environments.
View More
View Less
For more info visit:
electrification.us.abb.com
- Non-metallic and corrosion-resistant alternative to steel
- Lightweight aramid fiber provides impressive weight-to-break ratio
- Continuous weave and 45° pitch contribute to cable holding strength
- Flexible aramid material allows for easy installation
- Protects power cables from vibration and damage
- Available in several ranges to fit common power cable sizes
Descriptors
|
Category |
Strain reliefs |
|
Application |
Suitable for indoor and outdoor environments. Supports any cable or flexible conduit. For use with jacketed or armored power cables. Non-metallic material allows for long-lasting use in wastewater or saltwater applications. Suitable for permanent installations. |
Specifications
|
Material |
Polyolefin |
|
Finish |
PVC |
Classifications
|
Brand Name |
T&B IND FITTING |
|
Standard |
RoHS |
Dimensions
|
Size |
1.50 - 2.00 Inch |
Documents/Support Tools
|
Sales Drawing |