text.skipToContent text.skipToNavigation

Catalog No. : CCSS1990

Description:  SST SUPPORT GRIP 1.50 - 2.00"

UPC: 708917447986

Support Grips, Offset Eye, Closed Mesh Cable Grip, 316 Stainless Steel, 1.50 - 2.00" Cable Diameter Range.
View More View Less
For more info visit:  electrification.us.abb.com
  • Single-weave stainless steel provides strength and flexibility
  • Functions as a pulling grip or a support grip
  • Helps reduce downtime in water pumps
  • Helps reduce strain on hanging cables

Descriptors

Category

Strain reliefs

Application

Suitable for indoor and outdoor environments. Ideal for medium-heavy loads. For use in high moisture environments such as water pumps. Suitable for permanent installations.

Specifications

Material

Copper

Finish

Stainless steel 316

Classifications

Brand Name

T&B IND FITTING

Standard

RoHS

Dimensions

Size

1.50 - 2.00 Inch

Documents/Support Tools

Sales Drawing

Click here

Click here