Catalog No. : CCS44
Description: COMP STIRRUP 1PC 100-636STR 2/0SLD
UPC: 783786140756
Compression Stirrup Single-Piece for large conductor - Wire Range: 800-636 Str. AWG, Stirrup 2/0 Sol. Copper. Tin Plated Bail, 13-3/4 inch length, Bail 5 inch wide X 4 inch deep.
View More
View Less
For more info visit:
electrification.us.abb.com
- The Single-piece stirrup for a large, workhorse conductor.
- Bail made of tin-plated copper wire for high conductivity and corrosion resistance
- Use U or 6024 Dies - no special compression tools needed
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
800 to 636 kcmil STR AWG |
Classifications
|
Brand Name |
Blackburn |
Documents/Support Tools
|
SDS |