Catalog No. : CCL3
Description: ONE HOLE CABLE CLIP CU SIZE 3
UPC: 75114283298
One Hole Cable Clip, Cable Size 24 and 28 Strand, Material Copper Alloy
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Cable clips |
Application |
Suitable for use with all Class I and Class II main size lightning protection conductors, and stranded secondary bonding conductorsin our range. |
Specifications
Cable Size |
24 and 28 AWG |
Number Of Cables |
1 |
Material |
Copper Alloy |
Classifications
Brand Name |
Furse |
ETIM Classification
ETIM
EC000508 Conductor holder for lightning protection
Material of holder |
Copper |
Mounting type holder |
Other |
Material of carrier |
Copper |
High-voltage-proof insulated model |
N |