text.skipToContent text.skipToNavigation

Catalog No. : CCHX4

Description:  CHICO SEALING FIBER, 2OZ.

UPC: 786210949482

2 Ounces of Sealing Fiber
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sealing compound

Special Features

Installs a Reliable Seal in Five Minutes - Every Time

Application

Forms a Dam Between the Integral Bushing of the Sealing Fitting and the End of the Conduit and Around the Electrical Conductors Entering the Hub

Specifications

Container

Pouch

Material

Sealing Fiber

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

2 Ounces