text.skipToContent text.skipToNavigation

Catalog No. : CCHA3

Description:  CHICO COMPOUND, 1LB.

UPC: 786210949475

Sealing Compound 1 Pound
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sealing compound

Special Features

A Water Soluble Powder that Can Be Easily Mixed and Poured.

Application

Forms a Seal Around Each Electrical Conductor and Between Them and Inside of the Sealing Fitting to Restrict the Passage of Gases

Specifications

Container

Bucket

Material

Sealing Compound

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

1 Pound