text.skipToContent text.skipToNavigation

Catalog No. : CCG-FS

Description: 

UPC:

Single Gang Weatherproof Receptacle Cover, Silver, Aluminum, 1 GFI Receptacle, Box Mount
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

Die Cast construction and industrial design combine to product a rugged protective enclosure for devices.

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components, and terminal block in Dry, Damp and Wet Locations.

Specifications

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

72.2122 mm

Width

115.8748 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N