text.skipToContent text.skipToNavigation

Catalog No. : CCB-FS

Description:  DRY-TITE BLANK CVR BOX MNT

UPC: 42269350120

Single Gang Weatherproof Receptacle Cover, Silver, Aluminum, Blank, Box Mount
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441302 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

115.8748 mm

Width

71.4248 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here