Alternate Catalog No. : CCAS 750
Catalog No. : CCAS750
Description: AL COMP SPLICE 750 CCA
UPC: 783786383368
Tin Plated Aluminum Compression Splice, 750 kcmil (1184/22) CCA, Length 6-19/32 inches. OutSide Diameter 1-27/32 inch. Installing Dies 150, 302, 115X. Oil Stop. Oxide Inhibitor. Brown Cap. CCA9 UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 kcmil , (1184/22) CCA kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Voltage Rating |
under 1000 V |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |